제품 게시
PRESTO SLIM - SLIM deck-mounted soap dispenser, mains powered.
Presto

PRESTO SLIM - SLIM deck-mounted soap dispenser, mains powered.

52700IB - SLIM deck-mounted soap dispenser, mains powered.

사양
  • Operation:

    • Automatic activation and shut-off by presence detection.
    • Suitable for PRMs, the elderly and children.

    Delivered volume:

    • 0.5ml.

    Capacity:

    • 1L reservoir bottle attached to housing.
    • Easy refilling by unclipping bottle.
    • Easy filling with wide neck.
    • Compatible products:
    • Suitable for liquid soap.
    • Liquid soap viscosity: 100 - 3000 mPa.s.

    Main material and finish:

    • Technical polymer housing.
    • Stainless steel tube and base plate.
    • Brass clamping screw.
    • Brushed stainless steel finish.

    Power supply:

    • Mains 230V plug-in to wall socket.

    Recommended installation:

    • Housing to be installed in an accessible location for easy bottle filling.
    • Soap reservoir can be offset for liquid soap applications with extension kit not supplied.
    • The electric soap dispenser is compatible with vegetable-based liquid soap with a PH between 5 and 9, with a maximum viscosity of 3000mPa.s.Our mechanisms do not work with hydroalcoholic solutions or with soaps for industrial use or containing microbeads.

    Delivered with:

    • 1L reservoir bottle.
    • Plug-in transformer.
기술 사양
  • 특징 참조52700IB
  • 제품군Sanitary
  • 제품분류Bathroom Accessories
  • 유형개체 (단일 개체)
  • 게시일2026-04-01
  • 에디션 넘버1
관련성
  • 설계국가프랑스
  • 제조국가프랑스
분류
  • BIMobject 카테고리위생 - 욕실 소품

지역 가용성

아시아 유럽 아프리카 남아메리카 오세아니아 북미