제품 게시
66215 - WASHBASIN SINGLE SELF-CLOSING TAP - PRESTO NEO S® wall-mounted tap
Presto

66215 - WASHBASIN SINGLE SELF-CLOSING TAP - PRESTO NEO S® wall-mounted tap

66215 - WASHBASIN SINGLE SELF-CLOSING TAP - PRESTO NEO S® wall-mounted tap

사양
  • > Working pressure:

    • 1 to 5 bar

    > Flow:

    • 3 l/min at 3 bars - 4-position setting
    • Anti water-hammer system

    > Flow time:

    • 15 seconds ± 5 seconds

    > Hydraulic supply:

    • G 1/2'' x 15 - cold water

    > Thermal resistance:

    • This tap can withstand a thermal shock of 75°C for 30 minutes as part of a thermal shock programme

    > Dimensions:

    • 150mm projection

    > Safety:

    • With S® antiblocking system to prevent blocking in continuous flow
    • Interchangeable head and non-turnable push button to avoid premature wear
    • Non-removable blue circled marker

    > Delivered with:

    • 1 Installation manual

    > Standards / Approvals:

    • Chrome-plated brass body compliant with standards NF EN1982 / NF EN12164 / NF EN12165
    • Nickel-Chrome surface treatment compliant with NF EN12540
    • Neutral Salt Spray (NSS) resistant: 200 h according to NF ISO 9227
기술 사양
  • 특징 참조66215
  • 제품군Sanitary
  • 제품분류Tapware - Single, Mixers
  • 유형개체 (단일 개체)
  • 게시일2025-07-29
  • 에디션 넘버1
관련성
  • 설계국가프랑스
  • 제조국가프랑스
분류
  • BIMobject 카테고리위생 - 수도꼭지

지역 가용성

아시아 유럽 아프리카 남아메리카 오세아니아 북미