제품 게시
75066 - SANIFIRST - ROBINETTERIE SANTÉ - Hospital sink mixer with swivel spout
Presto

75066 - SANIFIRST - ROBINETTERIE SANTÉ - Hospital sink mixer with swivel spout

75066 - SANIFIRST - ROBINETTERIE SANTÉ - Hospital sink mixer with swivel spout

사양
  • Benefits of the product

    - Modul'Mix range: modularity of parts and adaptability to needs

    • Retrofitable and customizable
    • Elbow control lever: avoiding manual contact
    • Comfortable height to spout and projection for washbasin
    • Multifunctional cartridge: temperature limit stop with 7 adjustment positions, double flow (hard point at 50% opening).
    • Flow between 9 and 12L / min at 3 bar - in accordance with the French norm standard "Medical"; possible flow modification, in case of disassembly of the limiters, by adjusting screw between 4
    • and 20L / min.
    • Fixed or adjustable spout (optional), removable with smooth interior: facilitates cleaning and disinfection, limits the deposit of the biofilm.
    • Star-shaped flow straighteners: limits the water spray, no water retention.
    • Simple and fast maintenance
기술 사양
  • 특징 참조75066
  • 제품군Sanitary
  • 제품분류Sanifirst
  • 유형개체 (단일 개체)
  • 게시일2025-10-19
  • 에디션 넘버1
관련성
  • 설계국가프랑스
  • 제조국가프랑스
분류
  • BIMobject 카테고리위생 - 수도꼭지

지역 가용성

아시아 유럽 아프리카 남아메리카 오세아니아 북미