제품 게시
84006 PRESTO Prestotherm Thermostatic Mixing valve  55L and variants
Presto
보관됨

84006 PRESTO Prestotherm Thermostatic Mixing valve 55L and variants

사양
  • Variants : 84006 Connexion type : - G 3/4 (20x27) Inlet and outlet - Marked hot water (red ring) and cold water (blue ring) Pressure : - 1 to 5 bars - Max. static service pressure: 10 bars Warranty : 3 Function : Working pressure : - 1 to 5 bar Debit : - Maximum: 55 L/Min at 3 bars - Minimum: 5 L/Min at 3 bars
기술 사양
  • 특징 참조PRE030055
  • 제품군Sanitary
  • 제품분류Prestotherm
  • 유형개체 (단일 개체)
  • 게시일2019-12-20
  • 에디션 넘버1
관련성
  • 설계국가프랑스
  • 제조국가프랑스
분류
  • BIMobject 카테고리위생 - 욕실 소품