제품 게시
66200 PRESTO Neo wall-mounted S 65mm 15sec
Presto
보관됨

66200 PRESTO Neo wall-mounted S 65mm 15sec

FUNCTION: This single wall-mounted tap turns the water on by simply pressing the push button. The water stops running automatically after a factory-set period. With or without anti-blocking system. With 4-position flow regulation. Several body lengths available. ADVANTAGES: - Patented mechanism guaranteeing constant timed flow - 4-position flow adjustment inaccessible to users, non turnable button, non-removable and wear-proof colour marker - Easier maintenance: easy-to-replace interchangeable head - Aesthetics: Modern design
사양
  • Variants : 66200
기술 사양
  • 특징 참조PRE020046
  • 제품군Sanitary
  • 제품분류Washbasin
  • 유형개체 (단일 개체)
  • 게시일2019-12-20
  • 에디션 넘버1
관련성
  • 설계국가프랑스
  • 제조국가프랑스
분류
  • BIMobject 카테고리위생 - 욕실 소품