제품 게시
PDN - Perforated Face Supply Diffuser, Neck Mounted Controllers

PDN - Perforated Face Supply Diffuser, Neck Mounted Controllers

The perforated supply diffuser with neck mounted pattern controllers (PDN) is extremely versatile, available in a wide variety of sizes with a full selection of frame and mounting styles.

Neck mounted pattern controllers provide a horizontal air pattern with a strong Coanda effect against the ceiling. To adjust the pattern, unscrew individual pattern deflectors and replace them in the desired orientation to achieve 4, 3, 2 or 1-way airflow.

Typical Applications

The perforated face diffuser is available for supply applications that require a clean, perforated look.

사양
  • Construction Options

    • Material
      • Steel
      • Aluminum
    • Pattern Controllers
      • Neck mounted
    • Options
      • Extended face
      • Fire rated construction (PDN-FR/PDNE-FR)
      • Complete range of accessory dampers, equalizing grid, backpan insulation, etc.
      • Beaded extended neck for easy flex duct connection
기술 사양
  • 특징 참조pdn-perforated-face-supply-diffuser
  • 제품군Diffusers
  • 제품분류Diffusers
  • 유형개체 (단일 개체)
  • 게시일2024-12-11
  • 에디션 넘버1
관련성
  • 주 재료철
  • 부 재료알루미늄
분류
  • BIMobject 카테고리HVAC - 덕트 설비
  • IFC 분류에어 터미널
  • Uniclass 2015 코드Pr_70_65_04_02
  • Uniclass 2015 설명Air diffusers
  • CSI 마스터 형식 2014 코드23 37 13
  • CSI 마스터 형식 2014 제목Diffusers, Registers, and Grilles
  • OmniClass 번호23-33 49 11
  • OmniClass 제목Ventilation Diffusers