제품 게시
SlatLink®
SlatLink®
    PrivacyLink

    SlatLink®

    SlatLink® is a 2” chain link fence with uniquely designed slats.

    We designed SlatLink® fence incorporating FeatherLock® slats. These uniquely designed slats have a 10” self-locking section at the top of each slat that locks them tightly into position. Even though the bottom portion of the slat is thinner than the top, they still provide approximately 80 percent privacy. The slats stay put in the chain link fence due to the self-locking section, so you know they’re durable. 

    사양
    • SLATLINK® FEATURES AND SPECIFICATIONS:

      • Double-wall factory inserted slats
      • Approximately 80% wind load and privacy factor (based on wire/mesh used-stretch tension)
      • Available in 2” x 2” meshChain link manufactured up to 12’ high
      • Available in 9 or 10 gauge galvanized before weaving (GBW), Type II, class IV wire (1.20 oz.)
      • Available in 9 gauge galvanized before weaving (GBW),Type II, class V wire (2.0 oz.)
      • Available in 9 gauge finish 10 gauge core fused & bonded vinyl coated wire – 7 colors available
      • Available in 8 gauge finish 9 gauge core fused & bonded vinyl coated wire – 7 colors available
      • Available in 9 gauge aluminized before weaving wire per ASTM A491, Type 1
      • Self-locking double-wall slats without staples
      • Slats meet ASTM F3000 and F3000M designations
      • Available in 25’ rolls, 5’ minimum increments thereafter
      • Fifteen year pro-rata limited warranty
    기술 사양
    • 특징 참조slatlink
    • 제품군Chain Link Fence with “Factory Inserted Slats”™
    • 제품분류SlatLink®
    • 유형개체 (단일 개체)
    • 게시일2021-12-15
    • 에디션 넘버1
    관련성
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리조경 - 울타리
    • UNSPSC 이름Fencing
    • UNSPSC 코드301520
    • Uniclass 2015 코드Ss_25_14
    • Uniclass 2015 설명Fence systems
    • CSI 마스터 형식 2014 코드32 31 13
    • CSI 마스터 형식 2014 제목Chain Link Fences and Gates
    • OmniClass 번호23-11 25 19
    • OmniClass 제목Fences

    지역 가용성

    유럽 북미 아시아 남아메리카 오세아니아