제품 게시
SOLITEX FRONTA QUATTRO® connect - Breather membrane (WRB) for open-jointed cladding
SOLITEX FRONTA QUATTRO® connect - Breather membrane (WRB) for open-jointed cladding
SOLITEX FRONTA QUATTRO® connect - Breather membrane (WRB) for open-jointed cladding
SOLITEX FRONTA QUATTRO® connect - Breather membrane (WRB) for open-jointed cladding
    pro clima

    SOLITEX FRONTA QUATTRO® connect - Breather membrane (WRB) for open-jointed cladding

    SOLITEX FRONTA QUATTRO connect, Breather membrane (WRB) for open-jointed cladding, gap width up to 35 mm (1 3/8"), with self-adhesive strips, For use as a breather membrane (weather-resistive barrier, WRB) behind closed and open facades (open-jointed cladding up to a gap width of 35 mm (1 3/8"); cladding width = at least 3 x gap width). Installation onto boarding, wood-based panels and all mat or panel-shaped thermal insulation materials.
    사양
    • Areas of application, For use as a breather membrane (weather-resistive barrier, WRB) behind closed and open facades (open-jointed cladding up to a gap width of 35 mm (1 3/8"); cladding width = at least 3 x gap width). Installation onto boarding, wood-based panels and all mat or panel-shaped thermal insulation materials.
    기술 사양
    • 특징 참조solitex-fronta-quattro-connect
    • 제품군Facade membrane
    • 제품분류Building Material
    • 유형건축 자재
    • 게시일2024-09-04
    • 에디션 넘버1
    • 높이(mm)0.7
    • 너비(mm)1.5
    관련성
    • 주 재료폴리프로필렌
    • 부 재료Polymer
    • 설계국가독일
    • 제조국가독일
    • 순 중량(Kg)180
    분류
    • BIMobject 카테고리건축 자재 - Waterproofing & Membranes
    • IFC 분류벽
    • OmniClass 번호23-13 25 17
    • OmniClass 제목Waterproofing