당사 서비스를 사용함으로써 귀하는 쿠키 사용에 동의하게 됩니다 여기 !

나는 동의한다
;

SafeGlide® Aluminum Sliding Single Track Gate System (10' to 30')

문서 번호: safeglide-single-track
제조 업체: Pro Access Systems
제품군: Gates
제품 그룹: Sliding gate
게시 날짜: 2019-02-21
판 번호: 1
유형: 개체 (단일 개체)

SafeGlide® Aluminum Slide Gate. The SafeGlide® is designed for safe, secure and easy operation in industrial, commercial and residential applications. 

  • Fabricated from 6061-T6 extruded aluminum alloy
  • 2" x 2" Diagonal bracing
  • 2" x 3" Vertical Framing
  • 2" x 4" Horizontal Framing
  • 1/4" Extruded aluminum alloy track welded to the upper horizontal frame
  • Gate includes SafeGlide® trolley assemblies and bottom wheel guides
  • UL 325 and ASTM F2200 compliant

Specify the gate alone, or request a complete, integrated solution with the gate operator and access control system that meet your project requirements.


주요 자료: Aluminium
보조 자료: Steel
설계: United States
제조: United States

BIMobject 카테고리: 조경 - Gates
IFC 분류: Object
UNSPSC 이름: Gate barrier systems
UNSPSC 코드: 46161510
Uniclass 1.4 코드: L4412
Uniclass 1.4 설명: Gates
Uniclass 2.0 코드: SS-25-32-35
Uniclass 2.0 설명: Gate Systems
Uniclass 2015 코드: Ss_25_32_35
Uniclass 2015 설명: Gate systems
NBS Reference 코드: 25-32-35
NBS Reference 설명: Gate Systems
CSI MasterFormat 2014 Code: 32 31 13.53
CSI MasterFormat 2014 Title: High-Security Chain Link Fences and Gates
OmniClass 번호: 23-11 25 15 15
OmniClass 제목: Sliding Gates
이 제품은 다음에서 사용할 수 있습니다:
North America
  • Canada
  • Mexico
  • United States

BIMobject SEEK Properties

Landscaping - Gates

이름
Gate Height 4' 0" — 10' 0"
Operation Sliding
Type Security
Width 10' 0" — 30' 0"

BIMobject®