제품 게시
Supports for raised floors PP Level DUO MAXI
Supports for raised floors PP Level DUO MAXI
Supports for raised floors PP Level DUO MAXI
Supports for raised floors PP Level DUO MAXI
Supports for raised floors PP Level DUO MAXI
Supports for raised floors PP Level DUO MAXI
Supports for raised floors PP Level DUO MAXI
Supports for raised floors PP Level DUO MAXI
Supports for raised floors PP Level DUO MAXI
    Profilpas

    Supports for raised floors PP Level DUO MAXI

    PP level DUO MAXI is the range of adjustable supports for outdoor raised floors by Profilpas. A complete range able to satisfy any installation requirement, from ceramic tiles to single and multi-format ceramic planks, including decking.

    PP level DUO MAXI is the ideal solution for those looking for maximum flexibility, strength and stability, ensuring a smooth and fast installation for a perfect result.

    ADVANTAGES:

    • MAXI flexibility: fixed and self-levelling head in a unique support
    • MAXI strength: excellent resistance to heavy loads and weather conditions
    • MAXI versatility: thanks to the accessories, the support meets any installation requirement
    • Four sizes, endless possibilities: the range consists of four extendable supports, from 28 mm to 150 mm, in sizes S-M-L-XL
    • Stackable 80 mm extensions to achieve greater heights
    • Three heads to meet all installation requirements
    • Possibility of adjusting the height of the support even when the floor is already installed thanks to the adjustment key
    기술 사양
    • 특징 참조supports-for-raised-floors-pp-level-duo-maxi
    • 제품군Supports for raised floors
    • 제품분류PP Level Duo Maxi
    • 유형조립식 (다중 개체)
    • 게시일2024-10-15
    • 에디션 넘버1
    관련성
    • 설계국가이탈리아
    • 제조국가이탈리아
    분류
    • BIMobject 카테고리건축 자재 - Other
    • OmniClass 번호23-21 25 23 15
    • OmniClass 제목Pedestals