제품 게시
Supports for raised floors PP Level MAXI FIX
Supports for raised floors PP Level MAXI FIX
Supports for raised floors PP Level MAXI FIX
    Profilpas

    Supports for raised floors PP Level MAXI FIX

    PP level MAXI FIX is a line of adjustable, fixed-head supports for self-supporting outdoor raised floors.
    Available for heights from 25 to 462 mm, PP level MAXI FIX supports can be adjusted in height from above through the adjustment key and have a head with tabs for 4-mm joints.
    They are ideal for floor coverings on flat surfaces or when the floor covering must be parallel to the surface on which the support lays.

    기술 사양
    • 특징 참조supports-for-raised-floors-pp-level-maxi-fix
    • 유형조립식 (다중 개체)
    • 게시일2024-10-15
    • 에디션 넘버1
    분류
    • BIMobject 카테고리건축 자재 - Other