당사는 서비스 제공을 위해 쿠키를 사용하고 있습니다

당사 서비스를 사용함으로써 귀하는 쿠키 사용에 동의하게 됩니다

SD Active G

문서 번호: sd_active_g
제조 업체: Profin
제품군: Active
제품 그룹: Glass sliding doors
너비 (mm): 5990
높이 (mm): 2990
깊이 (mm): 198
게시 날짜: 2015-06-30
판 번호: 1
유형: 개체 (단일 개체)
다운로드 (3)
The glass sliding doors in our Active range feature a combination of sliding panes and fixed panes fitted directly to the casing. This solution provides uninterrupted, panoramic views. All light coming from the outside passes through the doors and into the room.

The design allows for very large radii, up to 2.5 metres, and accessible openings of up to 5 metres in width can be achieved with the M-model door.

The immaculately finished frames and casing are made of high-quality wood and will suit even the most stylistically challenging environments.

The Active range’s glass sliding doors offer the best thermal insulation and soundproofing characteristics available, and they have a U value of 0.73 W/(M2·K) in tests.


주요 자료: Wood
보조 자료: Glass
설계: Finland
제조: Finland
무게순 (Kg): 50

BIMobject 카테고리: Doors - Sliding
IFC 분류: Door
UNSPSC 이름: Doors
UNSPSC 코드: 301715
Uniclass 1.4 코드: L411
Uniclass 1.4 설명: Doors

모든 BIM 객체는 실제 제조업체로부터 확인 및 승인된 실제 제품입니다