제품 게시
Seismic Coat Resisto 5.9 Tube
Seismic Coat Resisto 5.9 Tube
Seismic Coat Resisto 5.9 Tube
Seismic Coat Resisto 5.9 Tube
Seismic Coat Resisto 5.9 Tube
Seismic Coat Resisto 5.9 Tube
Seismic Coat Resisto 5.9 Tube
Seismic Coat Resisto 5.9 Tube
Seismic Coat Resisto 5.9 Tube
    PROGETTO SISMA

    Seismic Coat Resisto 5.9 Tube

    Resisto 5.9 Tube: anti-seismic thermal coat

    Resisto 5.9 Tube is a technological solution to improve the seismic and energy performance of existing buildings with a single intervention. The anti-seismic coat is composed of a structural steel frame that integrates a thermal insulation system inside.

    Resisto 5.9 Tube can be used for reinforcing load-bearing masonry or reinforced concrete frame buildings and is installed dry from the outside of the building. The system is intended for seismic improvement and retrofitting, generally falling within the scope of global interventions. However, it may also be adopted only as a local intervention and may concern individual portions or individual wall elements, in order to contribute to the reduction of the structure's vulnerability to local kinematics.

    사양
    • The system structure

      The frame is composed of vertical and horizontal profiles and bracing diagonals in pre-galvanised steel connected together by means of collaboration plates and provided with holes and notches that make the system modular and adaptable. The anchoring is carried out chemically: a specific certified resin is injected into holes of suitable diameter and depth; then a threaded rod of class 8.8 steel is inserted.

      Thermal insulation and finishing

      There are several insulation and finishing solutions guaranteed by the Resisto 5.9 Tube system: the traditional thermal coat, the ventilated façade, the counter-wall system and the innovative ‘photovoltaic façade’. The latter option, thanks to the use of photovoltaic sheets, also guarantees energy production.

      System design

      The anti-seismic coat is designed according to the structural project developed by the technician in charge.

      Following a precision geometric survey of the building and analysis of the load-bearing structures, the three-dimensional model of the system is created. Subsequently, the information required for installation is translated into the assembly drawing, which is supplied to the installation company together with the Resisto 5.9 Tube components. This procedure has a number of advantages, including the reduction of work on site and the elimination of scrap.

      The advantages of Resisto 5.9 Tube

      • Seismic improvement and thermal insulation in one operation
      • High degree of design freedom
      • Reduction of site work
      • Elimination of processing waste.
      • Non-invasive intervention
      • Energy saving
    기술 사양
    • 특징 참조resisto-59_tube
    • 유형개체 (단일 개체)
    • 게시일2025-07-22
    • 에디션 넘버1
    관련성
    • 설계국가이탈리아
    • 제조국가이탈리아
    분류
    • BIMobject 카테고리벽 - 외부 벽