제품 게시
 PROMATECT®-T Tunnel
Promat

PROMATECT®-T Tunnel

PROMATECT®-T is a high-performance board product with multiple advantages for the protection of concrete structures and the protection of escape routes, fire doors, cable systems and ventilation systems.

Designed to provide protection solu­tions for use within the most severe of fire scenarios; as defined by the RWS fire curve; PROMATECT®-T provides not just a barrier to the pas­sage of fire, but in a way that ensures the substrate being protected is kept cool in a controlled manner.

사양
  • Fire protection:

    Designed to provide protection solutions for use within the most severe fire scenarios including RWS Time/Temperature Curve.

    Applications:

    • Tunnel lining, concrete floor and wall upgrading

    • M&E services enclosure

    • Access panels and hatches, fire door

기술 사양
  • 특징 참조promatect-t
  • 제품군Structural Steel and Concrete Protection
  • 제품분류Fire Resistant Structural and Concrete Protection
  • 유형개체 (단일 개체)
  • 게시일2022-03-21
  • 에디션 넘버1
링크
관련성
  • 주 재료Calcium silicate
  • 설계국가칠레
  • 제조국가벨기에
분류
  • BIMobject 카테고리내화성 제품 - 화재 예방

지역 가용성

유럽 아시아 북미 남아메리카 오세아니아 아프리카