제품 게시
Protan InfraPlan P22 Tunnel Membrane
Protan InfraPlan P22 Tunnel Membrane
    PROTAN

    Protan InfraPlan P22 Tunnel Membrane

    Protan InfraPlan is a homogenous, flexible waterproofing membrane made of plasticised PVC. The membrane is designed for functionality and versatility and can be used for waterproofing of tunnels, underground constructions and also for the horizontal and vertical sealing of foundations basements and terraces. The product is black with a light-coloured signal layer on the top surface.

    사양
    • Characteristics / Benefits:

      • Complies with EN 13967 and EN 13491 and meets all standard requirements.
      • Homogenous material with a signal layer on the top surface.
      • Not compatible with bitumen and must be protected against UV.
      • The membrane is welded together using hot air which provides a homogenous joint.
      • The membrane can be recycled and has a low carbon footprint. Tested according to the Norwegian Road Authority Handbook N500.
    기술 사양
    • 특징 참조infraplan_P22_tunnel_membrane
    • 제품군Tunnel
    • 제품분류Homogeneous PVC Membrane
    • 유형개체 (단일 개체)
    • 게시일2021-11-17
    • 에디션 넘버1
    • 높이(mm)2.2
    • 너비(mm)2200
    • 깊이(mm)20000
    관련성
    • 주 재료PVC
    • 설계국가노르웨이
    • 제조국가터키
    • 순 중량(Kg)144
    분류
    • BIMobject 카테고리엔지니어링 및 인프라 - 터널
    • IFC 분류벽

    지역 가용성

    유럽 아시아