제품 게시
BIGFOOT® ENTRY COVER
Protek

BIGFOOT® ENTRY COVER

Bigfoot® ENTRY COVER, with the track built in the false ceiling for the closing of a doorway passage, provides the use of the classical frame made of doorpost and covering profile: Bigfoot® ENTRY COVER allows the sliding of a module in the wall, without dividing two rooms by a sliding door.

Bigfoot® + collection is the system patented by Protek® with the aim of transforming the space and generating innovative functions and solutions for the interior design. It is the collection of retractable sliding modular systems and furnishing accessories, whose installation is foreseen integrated inside a wall or adjacent to an already existing  one, always through the use of a pocket frame.

The system is compatible with different types of coverings: from plasterboard, to wainscoting, to rigid coated panels and other original solutions. The furniture module is available in a wide range of exclusive finishes, materials, colours and accessories, such as to make it versatile and integrable according to the design needs.

The high technical, functional value, as well as the attention to detail, make Bigfoot® a witness of Made in Italy design and style.

사양
  • PROTEK BIGFOOT® ENTRY COVER

     Metal pocket frame in extruded aluminum model BIGFOOT® ENTRY COVER, made of vertical uprights with tubular section interlocking on the bottom and lid in aluminum; uprights and ceiling sliding guide in anodized aluminum to ensure high resistance to oxidation and sliding guide normally equipped with shock-absorbing system on closing. Made in standardized dimensions for internal plasterboard partitions formed by coupled profiles with overall finished wall thickness (PF) of 160/210/360 mm, equipped with wooden rebate with interlocking assembly to create the door passage light of measures nominal from (L) mm from 600 to 1400 and (H) 2100 and 2400 mm. Counter frame designed for installation with jambs and architraves, designed to facilitate any electrical connections, available in kit to be assembled or, on request already assembled, suitable for housing inside a retractable sliding module on a ceiling guide, also made of wood / aluminum, of the type, finish and functionality chosen by the customer. The internal sliding module can be replaced at any time with another of equal or smaller dimensions, with the same or different functionality and finish.

     

    Doorway dimensions: L mm .................. X H mm .................. X PF mm ..................

기술 사양
  • 특징 참조Bigfoot-AMERICA
  • 제품군BIGFOOT®
  • 제품분류System
  • 유형개체 (단일 개체)
  • 게시일2020-04-27
  • 에디션 넘버1
관련성
  • 주 재료아연 도금 강판
  • 설계국가이탈리아
  • 제조국가이탈리아
분류
  • BIMobject 카테고리문 - 미닫이 문
  • IFC 분류
  • CSI 마스터 형식 2014 코드08 10 00
  • CSI 마스터 형식 2014 제목Doors and Frames