제품 게시
Acoustic Door - 30dB - Mod.: 1000 - Puertas Perciber
Acoustic Door - 30dB - Mod.: 1000 - Puertas Perciber
Acoustic Door - 30dB - Mod.: 1000 - Puertas Perciber
Acoustic Door - 30dB - Mod.: 1000 - Puertas Perciber
Acoustic Door - 30dB - Mod.: 1000 - Puertas Perciber
Acoustic Door - 30dB - Mod.: 1000 - Puertas Perciber

    Acoustic Door - 30dB - Mod.: 1000 - Puertas Perciber

    30 dB Acoustic Rating

    Doors engineered with a 30 dB sound reduction index, specified for environments requiring a precise degree of acoustic attenuation.

    사양
    • Includes jamb set (with rubber), casing (with/without wings), leaf, hinges (1086), handle and automatic drop seal (ACU 1703).

      Standard and customized dimensions.

      • Height: 2030 and 2110 mm
      • Width: 725, 825 and 925 mm

      Offered in a range of lacquered colors and in every laminate collection.

      Available installation options:

      • Concealed door closer
      • Concealed hinges
      • Peephole
      • Access control electronic handle
      • Single-point or 3-point lock
      • Panic bar system with door coordinator for double-leaf door
    기술 사양
    • 특징 참조30dB-1000-acustica
    • 제품군Technical Doors
    • 제품분류Acoustic Doors
    • 유형개체 (단일 개체)
    • 게시일2026-05-26
    • 에디션 넘버1
    관련성
    • 주 재료MDF
    • 부 재료파티클보드
    • 설계국가스페인
    • 제조국가스페인
    분류
    • BIMobject 카테고리문 - 어쿠스틱 도어
    • IFC 분류
    • ETIM 코드EC003080
    • ETIM 이름Interior door (wood)
    • Uniclass 2015 코드Pr_30_59_24
    • Uniclass 2015 설명Doorsets
    • CSI 마스터 형식 2014 코드08 34 73
    • CSI 마스터 형식 2014 제목Sound Control Door Assemblies
    • OmniClass 번호23-17 11 37 13
    • OmniClass 제목Sound Control Doors