제품 게시
XRay Door - Mod.: 1000 - Puertas Perciber
XRay Door - Mod.: 1000 - Puertas Perciber
XRay Door - Mod.: 1000 - Puertas Perciber
XRay Door - Mod.: 1000 - Puertas Perciber
XRay Door - Mod.: 1000 - Puertas Perciber

    XRay Door - Mod.: 1000 - Puertas Perciber

    Doors featuring an internal 2 mm thick lead lining. This shielding prevents the transmission of ionizing radiation.

    사양
    • Includes jamb set (with rubber seal), casing (with/without wings), leaf, hinges and handle.

      Standard and customized dimensions.

        Offered in a range of lacquered colors and in every laminate collection.

        Available installation options:

        • Glazing
        • Single-point lock
        • Access control electronic handle
        • Magnetic door latch
      기술 사양
      • 특징 참조rx-1000
      • 제품군Technical Doors
      • 제품분류X-Ray
      • 유형개체 (단일 개체)
      • 게시일2026-06-04
      • 에디션 넘버1
      관련성
      • 주 재료MDF
      • 부 재료파티클보드
      • 설계국가스페인
      • 제조국가스페인
      분류
      • BIMobject 카테고리문 - 문
      • IFC 분류문
      • ETIM 코드EC003080
      • ETIM 이름Interior door (wood)
      • Uniclass 2015 코드Pr_30_59_24
      • Uniclass 2015 설명Doorsets
      • CSI 마스터 형식 2014 코드08 34 49
      • CSI 마스터 형식 2014 제목Radiation Shielding Doors and Frames
      • OmniClass 번호23-17 11 37 15
      • OmniClass 제목Radiation Protection Doors