제품 게시
Reggane 3010 Tertiaire Radiator
Reggane 3010 Tertiaire Radiator
    Finimetal

    Reggane 3010 Tertiaire Radiator

    The REGGANE 3010 TERTIAIRE is a must-see in public spaces and guarantees good thermal performance with its 40mm (water channels) and 10 bar service pressure. Without convection fins, it is easy to maintain and clean.
    사양
    • Steel flat front panel radiator with contoured front without convection fins. Works on the central heating system and all heating system hot water. No: 40 mm Type: 10, 20, 30 Height: 300,400,500,600,750,900 mm Length: 400 to 3000 mm Finishes: primary electrophoresis layer and epoxy-polyester powder finish coating Standard color: White Sanitaire Ral 9016. Fixations: equipped with stirrups and delivered with consoles Connection: equipped with 4 orifice 15/21 female flat range Comes complete with consoles, plug and drain cap
    기술 사양
    • 특징 참조reggane-3010-tertiaire
    • 제품군Radiators
    • 제품분류Panel
    • 유형개체 (단일 개체)
    • 게시일2019-06-27
    • 에디션 넘버1
    관련성
    • 주 재료철
    • 부 재료에폭시
    • 제조국가헝가리
    분류
    • BIMobject 카테고리HVAC - 히터
    • IFC 분류스페이스히터
    • UNSPSC 이름Heating equipment and parts and accessories
    • UNSPSC 코드401018
    • Uniclass 2015 코드Pr_70_60
    • Uniclass 2015 설명Space heating and cooling products
    • CSI 마스터 형식 2014 코드23 00 00
    • CSI 마스터 형식 2014 제목Heating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass 번호23-33 15 00
    • OmniClass 제목HVAC Heating Units
    • CSI 단일 형식 II 코드D3020
    • CSI 단일 형식 II 제목Heat Generating Systems

    지역 가용성

    유럽
    프랑스