제품 게시
P94 EI30 Entrance fire door
P94 EI30 Entrance fire door
    Purso

    P94 EI30 Entrance fire door

    Fire safety is one of the key factors in building design. Purso’s new P94 exterior fire doors combine fire resistance and energy efficiency in an unprecedented way.

    The sealing and usability are top class, making the door the most energy-efficient fire-separating exterior door on the market. The sealing method is based on Purso’s successful LK78X series. Designed for northern conditions, P94 saves energy during use and is an environmentally friendly solution throughout its long life cycle.

    사양
    • Applications:

      • Doors and two-leaf doors

      Features:

      • Fire resistance classification EI230
      • Top class thermal insulation and sealing
      • Door U-value even under 1.0 W/m2K
      • Glazing with three glass unit
      • Thermally insulated profiles
      • Frame depths 94 mm
      • Powder coated or anodized surface treatment
      • Can be made from recycled aluminum and is fully recyclable
      • Minimal care and maintenance required
      • CE -marking
    기술 사양
    • 특징 참조P94-EI30-Entrance-fire-door
    • 제품군Door
    • 제품분류Exterior Fire Door System
    • 유형개체 (단일 개체)
    • 게시일2023-06-21
    • 에디션 넘버1
    관련성
    • 주 재료알루미늄
    • 부 재료유리
    분류
    • BIMobject 카테고리문 - 문 세트
    • IFC 분류문
    • Uniclass 2015 코드Pr_30_59_24_28
    • Uniclass 2015 설명Fire doorsets
    • OmniClass 번호23-17 11 31
    • OmniClass 제목Fire Doors

    지역 가용성

    유럽
    노르웨이
    덴마크
    스웨덴
    에스토니아
    핀란드