제품 게시
URETHANE TF Flooring system for industrial plants

URETHANE TF Flooring system for industrial plants

Weber Brazil, products quartzolit system for refinery flooring is composed of a waterproofing base (primer antiumidade quartzolit) and a spatulated urethane-based thick covering (uretano tf quartzolit). Joints must be sealed with PU60 quartzolit sealant.
사양
  • This system is indicated for all types of industrial flooring, even in high traffic areas and areas with incidence of chemical aggression.
기술 사양
  • 특징 참조industrial_plants_uretano_TF
  • 제품군Flooring
  • 제품분류Industrial flooring
  • 유형개체 (단일 개체)
  • 게시일2018-03-20
  • 에디션 넘버1
관련성
  • 주 재료폴리우레탄
  • 설계국가브라질
  • 제조국가브라질
분류
  • BIMobject 카테고리바닥재 - Coatings & Coverings
  • IFC 분류Floor
  • UNSPSC 이름Flooring
  • UNSPSC 코드301617
  • Uniclass 2015 코드Ss_30_42_54_75
  • Uniclass 2015 설명Resin flooring systems
  • CSI 마스터 형식 2014 코드09 62 00
  • CSI 마스터 형식 2014 제목Specialty Flooring
  • OmniClass 번호23-15 17 29 13 19
  • OmniClass 제목Resinous Flooring
  • CSI 단일 형식 II 코드C3020
  • CSI 단일 형식 II 제목Floor Finishes