제품 게시
EPOXI SF 250 Flooring system for pharmaceutical industry

EPOXI SF 250 Flooring system for pharmaceutical industry

Weber Brazil, products quartzolit system for pharmaceutical industry flooring is composed of a waterproofing base (primer antiumidade quartzolit), an adhesion primer (primer base quartzolit), a self-leveling cementitious underlayment (contrapiso rad quartzolit) and an epoxy-based top coat (epoxi sf 250 quartzolit). Joints must be sealed with PU60 quartzolit sealant.
사양
  • This system is indicated for low traffic pharmaceutical industry flooring, with low incidence of chemical aggression.
기술 사양
  • 특징 참조pharmaceutical_industry_epoxi_sf250
  • 제품군Flooring
  • 제품분류Industrial flooring
  • 유형개체 (단일 개체)
  • 게시일2018-02-27
  • 에디션 넘버1
관련성
  • 주 재료에폭시
  • 부 재료Cementitious
  • 설계국가브라질
  • 제조국가브라질
분류
  • BIMobject 카테고리바닥재 - Coatings & Coverings
  • IFC 분류Floor
  • UNSPSC 이름Flooring
  • UNSPSC 코드301617
  • Uniclass 2015 코드Pr_35_31_06_55
  • Uniclass 2015 설명Multilayer flooring
  • CSI 마스터 형식 2014 코드09 62 00
  • CSI 마스터 형식 2014 제목Specialty Flooring
  • OmniClass 번호23-15 17 29 13 19
  • OmniClass 제목Resinous Flooring
  • CSI 단일 형식 II 코드C3020
  • CSI 단일 형식 II 제목Floor Finishes