제품 게시
POLYURETHANE FC 144 Flooring system for refineries

POLYURETHANE FC 144 Flooring system for refineries

Weber Brazil, products quartzolit system for refinery flooring is composed of a waterproofing base (primer antiumidade quartzolit), an adhesion primer (primer base quartzolit), a self-leveling cementitious underlayment (contrapiso rad quartzolit) and a PU-based top coat (pu fc 144 quartzolit). Joints must be sealed with PU60 quartzolit sealant.
사양
  • This system is indicated for low traffic refinery flooring, with low incidence of chemical aggression.
기술 사양
  • 특징 참조refineries_pu_fc_144
  • 제품군Flooring
  • 제품분류Industrial flooring
  • 유형개체 (단일 개체)
  • 게시일2018-03-13
  • 에디션 넘버1
관련성
  • 주 재료폴리우레탄
  • 부 재료Cementitious
  • 설계국가브라질
  • 제조국가브라질
분류
  • BIMobject 카테고리바닥재 - Coatings & Coverings
  • IFC 분류Floor
  • UNSPSC 이름Flooring
  • UNSPSC 코드301617
  • Uniclass 2015 코드Ss_30_42_54_75
  • Uniclass 2015 설명Resin flooring systems
  • CSI 마스터 형식 2014 코드09 67 23
  • CSI 마스터 형식 2014 제목Resinous Flooring
  • OmniClass 번호23-15 17 29 13 19
  • OmniClass 제목Resinous Flooring
  • CSI 단일 형식 II 코드C3020
  • CSI 단일 형식 II 제목Floor Finishes