제품 게시
Radson Integra HP
Radson

Radson Integra HP

Integra HP steel panel radiators are manufactured from cold rolled high quality steel according to EN10130. Classical model with 4 side connectors and 2 bottom connctors with a profiled front plate with convection fins and with compact parts.
This model can be used with a working pressure of 10 bar, allowing you to plan and install this radiator anywhere where higher system pressure is required. For example, in larger systems, taller buildings or in buildings that are
connected to district heating via heat exchangers. The new MCW 7 brackets with modified anti-lift feature ensure more stable mounting and positioning of the radiator to the walls and protect against lateral sliding.
Integra HP is available in the standard color RAL 9016 (white). 70 other colors are available upon request.
For radiators in special colors, the accessories such as air vent and plug are available in silver RAL 9006 for a modern and better aesthetic appearance.
사양
  • Material: high quality, cold rolled steel sheet in accordance with EN 10130.

    Spacing of vertical water channels: 33,3 mm

    Heights: 300, 400, 500, 600, 750, 900 mm

    Lengths: 400, 500, 600, 700, 800, 900, 1000, 1100, 1200, 1300, 1400, 1500, 1600, 1800, 2000, 2200, 2400, 2600, 2800, 3000 mm

    Painting: cataphoretic priming, final painting with electrostatic powder coating

    Connections: 4 x G ½" side connectors, 2 x G ½" bottom connectors

    Working pressure: 10 bar

    Maximal temperature: 110°C

    Test pressure: 13 bar

    Colour: RAL 9016 white, other colours from the RAL colour chart are available on request.

    Accessories bundled with the radiator: brackets, plug, air vent
기술 사양
  • 특징 참조radson-integra-hp
  • 제품군Radson
  • 제품분류Panel radiators
  • 유형개체 (단일 개체)
  • 게시일2024-04-18
  • 에디션 넘버1
관련성
  • 주 재료철
  • 부 재료철
  • 설계국가폴란드
  • 제조국가폴란드
분류
  • BIMobject 카테고리HVAC - 히터
  • IFC 분류스페이스히터
  • Uniclass 2015 코드Pr_70_60_36_73
  • Uniclass 2015 설명Radiators
  • CSI 마스터 형식 2014 코드23 82 29
  • CSI 마스터 형식 2014 제목Radiators
  • OmniClass 번호23-33 15 21 15
  • OmniClass 제목Plate Radiators

지역 가용성

유럽
네덜란드
뤽상부르
벨기에
프랑스