제품 게시
STRATFORD porcelain stoneware tiles
STRATFORD porcelain stoneware tiles
STRATFORD porcelain stoneware tiles
STRATFORD porcelain stoneware tiles
STRATFORD porcelain stoneware tiles
STRATFORD porcelain stoneware tiles
STRATFORD porcelain stoneware tiles
STRATFORD porcelain stoneware tiles
STRATFORD porcelain stoneware tiles
STRATFORD porcelain stoneware tiles
    Ragno

    STRATFORD porcelain stoneware tiles

    In Stratford, concrete becomes a chromatic story, an urban material shaping broad, scenic surfaces. The range comes in White, Beige, Grey, Blue, Green, Dark Grey, Red and Clay, in 60x60, 120x278, 30x60, 60x120, 75x75, 120x120, 21x18.2 and 75x150 sizes. Structures, decors and mosaics add relief, textures and graphic transitions. StepWise, Body Plus and Sublime Sync technologies enhance aesthetics and performance. Also suitable for outdoors, it is available in 20 mm for outdoor use.

    기술 사양
    • 특징 참조STRATFORD
    • 유형개체 (단일 개체)
    • 게시일2025-05-28
    • 에디션 넘버1
    관련성
    • 주 재료도기
    • 설계국가이탈리아
    분류
    • BIMobject 카테고리건축 자재 - 타일
    • IFC 분류지붕마감
    • Uniclass 2015 코드Pr_35_93_96_19
    • Uniclass 2015 설명Ceramic tiles
    • OmniClass 번호23-15 17 13 13 13
    • OmniClass 제목Ceramic Tile Flooring