제품 게시
Titanium Sink Mixer With Swivel Swan Neck Spout 1836
Titanium Sink Mixer With Swivel Swan Neck Spout 1836
    ramonsoler.

    Titanium Sink Mixer With Swivel Swan Neck Spout 1836

    Sink mixer with swivel swan neck spout The pure lines of the TITANIUM series capture the effects of the metallic chiaroscuro typical of a metal so abundant in nature as is titanium. It has an industrial aesthetics, simple but very efficient. Ramon Soler® has its own team of engineers who are continually investigating and improving their products with the purpose of always being at the forefront of technology. A series combining aesthetics and a perfect functionality is born as a result of this effort. Certification: AENOR N I-
    사양
    • Flow rate at 3 bars: 12 l/min Acoustic level at 3 bars: < 20 dB. Water saving system (S2) by a two-phase opening lever Termostop Block System limiting the maximum temperature of hot water Chrome-plated brass: 15 microns thick of nickel, 0.3 microns of chrome. Resists static pressures ? 10 bars and water hammers of 25 bars. Recommended temperature for the hot water: 55°C. Maximum working temperature: 65°C. Maximum: 1h at 90°C. Working pressure between 1-5 bars, recommended: 3 bars
    기술 사양
    • 특징 참조261738
    • 제품군Titanium
    • 제품분류Titanium Kitchen
    • 유형개체 (단일 개체)
    • 게시일2020-09-18
    • 에디션 넘버1
    • 높이(mm)65
    • 너비(mm)245
    • 깊이(mm)395
    관련성
    • 주 재료크롬
    • 설계국가스페인
    • 순 중량(Kg)1.6
    분류
    • BIMobject 카테고리주방 - 수도꼭지
    • IFC 분류건축물 구성요소
    • ETIM 코드EC011431
    • ETIM 이름Kitchen mixing tap
    • UNSPSC 이름Sinks
    • UNSPSC 코드30181504
    • Uniclass 2015 코드Pr_40_20_87_84
    • Uniclass 2015 설명Sink taps
    • CSI 마스터 형식 2014 코드11 30 13.13
    • CSI 마스터 형식 2014 제목Residential Kitchen Appliances
    • OmniClass 번호23-31 13 00
    • OmniClass 제목Sinks
    • CSI 단일 형식 II 코드C10
    • CSI 단일 형식 II 제목INTERIOR CONSTRUCTION

    지역 가용성

    유럽 아시아 남아메리카 오세아니아 아프리카 북미