제품 게시
Siphon pit Ø400
Siphon pit Ø400
    Rasan

    Siphon pit Ø400

    Manufactured in HIGH DENSITY PE (HDPE). Totally watertight and adaptable to any type of pipe. A wide variety of models have been developed to provide the customer with the best solution according to the needs of the work.

    Whether polyethylene, polypropylene, PVC, stoneware, cast iron, concrete or fibreglass pipes, the RASAN System is able to offer the necessary compatibility to guarantee the success of the installation.

    사양
    • PE registrable siphon pit RASAN system D=400 mm, max. height 1.10 m, flat bottom, with built-in siphon outlet, including inlets with elastic joint sleeves, placed on 20 cm thick HA-25/P/40/l concrete slab, fully levelled and installed (not including manhole cover, excavation or external perimeter filling), according to CTE DB-HS-5, UNE-EN 13598-1:2011, and UNE-EN 13598-2:2017.

    기술 사양
    • 특징 참조arqueta-sifonica-400
    • 제품군ARQUETA PE
    • 제품분류SIFÓNICA
    • 유형개체 (단일 개체)
    • 게시일2021-11-29
    • 에디션 넘버1
    • 너비(mm)400
    관련성
    • 주 재료High-density polyethylene (HDPE)
    • 설계국가스페인
    • 제조국가스페인
    분류
    • BIMobject 카테고리배관 - 배관
    • IFC 분류건축물 구성요소
    • ETIM 코드EG000005
    • ETIM 이름Sub-floor systems