제품 게시
Siphon pit Ø600
Siphon pit Ø600
    Rasan

    Siphon pit Ø600

    RASAN drainage manholes are made up of several elements manufactured in PE using the rotational moulding technique.

    The manholes are supplied with the desired height and these elements are joined together to reach the required height.

    사양
    • PE registrable siphon pit RASAN system D=400 mm, max. height 1.10 m, flat bottom, with built-in siphon outlet, including inlets with elastic joint sleeves, placed on 20 cm thick HA-25/P/40/l concrete slab, fully levelled and installed (not including manhole cover, excavation or external perimeter filling), according to CTE DB-HS-5, UNE-EN 13598-1:2011, and UNE-EN 13598-2:2017.

    기술 사양
    • 특징 참조arqueta-sifonica-600
    • 제품군ARQUETA PE
    • 제품분류SIFÓNICA
    • 유형개체 (단일 개체)
    • 게시일2022-01-20
    • 에디션 넘버1
    • 너비(mm)600
    관련성
    • 주 재료폴리에틸렌
    • 설계국가스페인
    • 제조국가스페인
    분류
    • BIMobject 카테고리배관 - 배관
    • IFC 분류건축물 구성요소
    • ETIM 코드EG000005
    • ETIM 이름Sub-floor systems