제품 게시
Flow manhole Ø1200
Flow manhole Ø1200
Flow manhole Ø1200
    Rasan

    Flow manhole Ø1200

    The union of these elements is carried out with a continuous welding with a 250ºC material supply, which allows a perfect and stagnant union between the different pieces or also by means of a joint, in the event that it is preferred to assemble on site.

    The polyethylene is made of polyethylene with a continuous welding process at 250ºC, which allows a perfect and stagnant union between the different pieces.

    사양
    • PE manhole, RASAN system, D=1000 mm, max. height 1.50 m. 1.50 m, with reducer cone to manhole of D=600 mm at the top, grooved bottom, incorporated ducks, including inlet connections with union sleeve with elastic joint and outlet, placed on concrete slab HA-25/P/40/l 20 cm thick, fully levelled and installed (not including manhole cover, excavation or external perimeter filling), according to CTE DB-HS-5, UNE-EN 13598-1:2011, and UNE-EN 13598-2:2017.

    기술 사양
    • 특징 참조pozo-de-paso-1200
    • 제품군POZO PE
    • 제품분류DE PASO
    • 유형개체 (단일 개체)
    • 게시일2021-11-11
    • 에디션 넘버1
    • 너비(mm)1200
    관련성
    • 주 재료폴리에틸렌
    • 부 재료폴리에틸렌
    • 설계국가스페인
    • 제조국가스페인
    분류
    • BIMobject 카테고리배관 - 배관
    • IFC 분류건축물 구성요소
    • ETIM 코드EG000005
    • ETIM 이름Sub-floor systems