제품 게시
Flow manhole Ø800
Flow manhole Ø800
Flow manhole Ø800
    Rasan

    Flow manhole Ø800

    Polyethylene is perfectly resistant to all components of domestic and industrial wastewater and is resistant to most acids and aggressive salts.

    Polyethylene is also resistant to most acids and aggressive salts.

    사양
    • PE manhole, RASAN system, D=1000 mm, max. height 1.50 m. 1.50 m, with reducer cone to manhole of D=600 mm at the top, grooved bottom, incorporated ducks, including inlet connections with union sleeve with elastic joint and outlet, placed on concrete slab HA-25/P/40/l 20 cm thick, fully levelled and installed (not including manhole cover, excavation or external perimeter filling), according to CTE DB-HS-5, UNE-EN 13598-1:2011, and UNE-EN 13598-2:2017.

    기술 사양
    • 특징 참조pozo-de-paso-800
    • 제품군POZO PE
    • 제품분류DE PASO
    • 유형개체 (단일 개체)
    • 게시일2021-11-09
    • 에디션 넘버1
    • 너비(mm)800
    관련성
    • 주 재료폴리에틸렌
    • 부 재료폴리에틸렌
    • 설계국가스페인
    • 제조국가스페인
    분류
    • BIMobject 카테고리배관 - 배관
    • IFC 분류건축물 구성요소
    • ETIM 코드EG000005
    • ETIM 이름Sub-floor systems