제품 게시
Grease separator manhole Ø1200
Rasan

Grease separator manhole Ø1200

These can be supplied with the connections prepared according to the needs of the project or the connections can be made on site using bilabelled joints.

The inner bottom of the manhole is made of a stainless steel tube with a diameter of 600, 400, 315 and 250mm.

사양
  • Grease separator pit PE RASAN system D=1000 mm, max. height 2.50 m, with reducer at the top D=600 mm, flat bottom, built-in ducks. 2.50 m, with reducer to mouth of D=600 mm at the top, flat bottom, built-in ducks, including special RSG multiple inlet connections with elastic joint union sleeve, special RSG outlet and ventilation, built-in, placed on HA-25/P/40/l concrete slab, 20 cm thick, completely levelled and installed (not including manhole cover, excavation or external perimeter filling), according to CTE DB-HS-5 and UNE-EN 1825-1:2005.

기술 사양
  • 특징 참조pozo-separador-grasas-1200
  • 제품군POZO PE
  • 제품분류SEPARADOR DE GRASAS
  • 유형건축 자재
  • 게시일2022-01-27
  • 에디션 넘버1
관련성
  • 설계국가스페인
  • 제조국가스페인
분류
  • BIMobject 카테고리배관 - 배관
  • IFC 분류건축물 구성요소
  • ETIM 코드EG000005
  • ETIM 이름Sub-floor systems