제품 게시
VALVE 215 - BRASS GATE VALVE PN16 FxF FULL BORE

VALVE 215 - BRASS GATE VALVE PN16 FxF FULL BORE

Brass full bore gate valve normal type. It can be used in a wide variety of sectors: heating, air conditioning, irrigation and sanitary systems and generally with any non- corrosive liquid. Handle in steel or aluminium on request. Maximum working temperature: 80°C in absence of steam. Threads: ISO228/1: FxF Available also with NPT thread in the sizes 2”1/2, 3” and 4”. Available also on small sizes on request. PN16 Gate valves can be horizontally or vertically installed. The slow and proportional manoeuvre avoid the water hammer phenomenon. Pay attention during the installation phase, especially for the small size ones, avoid forcing the pipe screwing in order not to deform the sealing seats. Gate valves can also work at an intermediate position of the opening, so as to reduce the flow into pipes. Where there may be any system debris this could be collected and/or filtered by installation of the appropriate protective device (see our items 411-412).
기술 사양
  • 특징 참조215
  • 제품군GATE VALVES
  • 제품분류GATE VALVES
  • 유형조립식 (다중 개체)
  • 게시일2024-09-11
  • 에디션 넘버1
관련성
  • 주 재료놋쇠
분류
  • BIMobject 카테고리배관 - 밸브