제품 게시
VALVE ARAS - FULL BORE BRASS BALL VALVE
VALVE ARAS - FULL BORE BRASS BALL VALVE
VALVE ARAS - FULL BORE BRASS BALL VALVE
VALVE ARAS - FULL BORE BRASS BALL VALVE

    VALVE ARAS - FULL BORE BRASS BALL VALVE

    Chrome plated full bore heavy type ball valve suitable for a wide variety of sectors: domestic water services, HACV, non-dangerous aero forms, liquid hydrocarbon and pneumatic systems. Do not use with steam. Available with the following threading according to ISO 228/1: Female/female - Male/female Maximum working temperature: 120°C - no steam. In presence of impurities in the fluid (such as limestone, dust or sand) install a strainer (please see our items 411-412-411CM-412CM) to avoid damages to the ball and the seals.
    기술 사양
    • 특징 참조ARAS
    • 제품군WATER AND HEATING BALL VALVES
    • 제품분류Water and heating ball valves
    • 유형조립식 (다중 개체)
    • 게시일2024-09-11
    • 에디션 넘버1
    관련성
    • 주 재료놋쇠
    분류
    • BIMobject 카테고리배관 - 밸브