제품 게시
RC Cellarblock
RC Beton

RC Cellarblock

RC Basement block include the effect of a strong inner wall , insulation and shaping in one operation, and to achieve a clear saving in working hours. Block insulating core consists of a Super -EPS, which means that you will have higher insulating properties and this is the basis for good indoor air quality in the basement. RC Basement block consists of a 230 mm special lightweight aggregate concrete with recesses for both horizontal and vertical reinforcement. RC Basement block are build with a specially designed block glue. This makes it possible to obtain good adhesion in a short time . Bricklaying with glue is also a faster process than the traditional mortar bricklaying. It is important to use block glue as the traditional mortar can not be optimal for use on the narrow lightweight concrete beam.
기술 사양
  • 특징 참조rc_bet_cel
  • 제품군Building blocks
  • 제품분류RC Kælderblok
  • 유형개체 (단일 개체)
  • 게시일2014-06-23
  • 에디션 넘버1
  • 높이(mm)200
  • 너비(mm)500
  • 깊이(mm)500
관련성
  • 주 재료콘크리트
  • 부 재료EPS
  • 설계국가덴마크
  • 제조국가덴마크
  • 순 중량(Kg)16.1
분류
  • BIMobject 카테고리건축 자재 - 석조
  • IFC 분류벽
  • UNSPSC 이름Concrete blocks
  • UNSPSC 코드30131502

지역 가용성

유럽
덴마크