제품 게시
RC Mammutblock
RC Beton

RC Mammutblock

Cost benefit of using RC Mammut block can amount up to 50% of the normal hourly consumption. This saving can be seen not only on the bottom line, but also on construction, which can be completed faster.  One major advantages of an RC Mammut block is that the task of the construction site will be rational and efficient by 3 layers of traditional insulation blocks replaced with one RC Mammut block. The construction of RC Mammut block corresponds to the normal SCAN Block and its applications differs not much. Although RC Mammut block is designed for use in sockets, it will in many ways be applied to building facades. Strings are made of lightweight aggregate concrete having a density of 800 kg/m3. This provides a compressive strength of 5.0 MPa. Normally, lightweight aggregate concrete has a compressive strength of 3.0 MPa.
기술 사양
  • 특징 참조rc_bet_mam
  • 제품군Building blocks
  • 제품분류RC Mammutblok
  • 유형개체 (단일 개체)
  • 게시일2014-06-23
  • 에디션 넘버1
  • 높이(mm)500
  • 너비(mm)1000
관련성
  • 주 재료콘크리트
  • 부 재료EPS
  • 설계국가덴마크
  • 제조국가덴마크
  • 순 중량(Kg)120
분류
  • BIMobject 카테고리건축 자재 - 석조
  • IFC 분류벽
  • UNSPSC 이름Concrete blocks
  • UNSPSC 코드30131502