제품 게시
Repolen Electrofusion PPR Fittings
Reboca

Repolen Electrofusion PPR Fittings

Electrofusion fitting system for the installation of domestic water networks, heating, air-conditioning, chilled water, shipbuilding applications, and chemical industry and pressurized fluid systems, Repolen PPR system.

사양
  • Material: Green Random Copolymer Polypropylene, RAL 6024

    Operating conditions: Water temperature from 0°C to 70°C

    Internal metallic resistance: Copper. Connection terminals 4 mm. Operating voltage of 40 V (39.5 V)

    100% recyclability, opacity

기술 사양
  • 특징 참조repolen-ppr-electrofusion-fittings
  • 제품군Repolen PPR Fittings System
  • 제품분류Fittings for electrofusion PPR piping system joints
  • 유형개체 (단일 개체)
  • 게시일2025-11-11
  • 에디션 넘버1
관련성
  • 주 재료폴리프로필렌
  • 설계국가스페인
  • 제조국가스페인
분류
  • BIMobject 카테고리배관 - 조인트