제품 게시
Repolen PPR Monolayer Pipes
Repolen PPR Monolayer Pipes
Repolen PPR Monolayer Pipes
    Reboca

    Repolen PPR Monolayer Pipes

    Single-layer pipes consist of just one material layer, as their name implies. The purpose of each pipe can be identified by the color of its outer surface or by the four stripes running along it. For instance, single-layer PPR pipes come in various color codes: solid green for general applications, green with blue stripes for potable water, and green pipes with a purple outer layer for recycled or reclaimed water systems.

    사양
    • PP-R (polypropylene random copolymer) pipes are free from odor, taste, and toxicity, making them a safe solution for distributing drinking water. The single-layer variant is designed for a wide range of uses, including cold and hot sanitary water systems (AFS and ACS), water for food-related processes, chemical conveyance, potable water, and recycled water systems. Their excellent thermal resistance, ability to handle high pressure, and low thermal conductivity position REPOLEN PPR pipes and fittings as a reliable option for both domestic and industrial installations. According to UNE EN ISO 15874, these pipes can last up to 50 years, offering a long-term, low-maintenance solution that is both efficient and economical.

      Compared to metal piping, single-layer PPR pipes significantly reduce noise transmission. They also stand out for their strong resistance to mechanical impact, corrosion, and many chemicals. At Reboca, we provide top-tier products that align with current regulations and adapt to customer demands. Our offering includes pipes in various diameters (ranging from 16 mm to 160 mm, depending on the model) and wall thicknesses, alongside a wide selection of fittings. These include both socket-weld fittings, which are inserted into the pipe, and butt-weld fittings, which fuse directly to the pipe's exterior. We also supply the welding equipment necessary for joining, enabling construction professionals to access a full installation system in one place.

    기술 사양
    • 특징 참조repolen-ppr-monolayer-pipes
    • 제품군Monolayer PPR pipes
    • 제품분류Polypropylene random copolymer (PP-R) monolayer pipe
    • 유형개체 (단일 개체)
    • 게시일2025-10-27
    • 에디션 넘버1
    관련성
    • 주 재료폴리프로필렌
    • 설계국가스페인
    • 제조국가스페인
    분류
    • BIMobject 카테고리배관 - 파이프