제품 게시
Swing Door Operator DFA 127
Swing Door Operator DFA 127
Swing Door Operator DFA 127
Swing Door Operator DFA 127
Swing Door Operator DFA 127
Swing Door Operator DFA 127
Swing Door Operator DFA 127
Swing Door Operator DFA 127
    Record

    Swing Door Operator DFA 127

    Wall Hosted Revit Family

    The record DFA 127 automatic swing door operator can be used as the basis for a wide variety of swing door applications thanks to its advanced programmable micro processor and compact design. In addition, it is almost silent in operation which makes it additionally suitable in quieter environments. The versatility of this automatic door operator means it can also be used as a control system to provide fire and smoke protection, can be extended with a master-slave function which facilitates two overlapping door leaves, can be used as a low energy operator and an inverse option enables doors to open securely and reliably, even without a power supply. 

    The record DFA 127 automatic swing door operator is also available with an in-head operator where a particularly streamlined,elegant look is required.

    사양
    • The record DFA 127 automatic swing door operator has been designed to close without electrical power. It can be easily opened by hand and closes using the energy stored in the spring, with the motion damped by the motor acting as a generator. If the door operator is connected to the mains power, the opening and closing movements will be assisted by the motor.

    기술 사양
    • 특징 참조DFA127_SwingDoor-01
    • 유형개체 (단일 개체)
    • 게시일2026-09-30
    • 에디션 넘버1
    • 높이(mm)124
    • 너비(mm)600
    관련성
    • 주 재료알루미늄
    • 설계국가스위스
    • 제조국가스위스
    분류
    • BIMobject 카테고리문 - 광택
    • IFC 분류문
    • UNSPSC 이름Doors
    • UNSPSC 코드301715
    • Uniclass 2015 코드Pr_30_59_24
    • Uniclass 2015 설명Doorsets
    • OmniClass 번호23-17 11 00
    • OmniClass 제목Doors