제품 게시
Sliding Door E-TSA Telescopic
Sliding Door E-TSA Telescopic
Sliding Door E-TSA Telescopic
Sliding Door E-TSA Telescopic
Sliding Door E-TSA Telescopic
    Record

    Sliding Door E-TSA Telescopic

    Non Hosted Revit Family

    As with other record automatic doors the record TSA 20 is striking quiet in operation. record's combination of short, low-momentum toothed belts, rollers made from hard-wearing, low-noise plastic, acoustically decoupled running tracks, guide pulley wheels with ball bearings and door leaf guides with specially developed guide profiles all contribute to its almost silent operation. This precision engineering can also be seen in the harmonious sequence of door leaf movements.

    기술 사양
    • 특징 참조E-TSA_TelescopicSlidingDoor-02
    • 제품군Sliding Door
    • 제품분류by Record
    • 유형개체 (단일 개체)
    • 게시일2026-09-30
    • 에디션 넘버1
    관련성
    • 설계국가스위스
    • 제조국가스위스
    분류
    • BIMobject 카테고리문 - 광택
    • IFC 분류문
    • UNSPSC 이름Doors
    • UNSPSC 코드301715
    • Uniclass 2015 코드Pr_30_59_24
    • Uniclass 2015 설명Doorsets
    • OmniClass 번호23-17 11 00
    • OmniClass 제목Doors

    지역 가용성

    유럽 아시아 아프리카 남아메리카 오세아니아