제품 게시
 Sliding Door CURVED
 Sliding Door CURVED
 Sliding Door CURVED
 Sliding Door CURVED
 Sliding Door CURVED
 Sliding Door CURVED
 Sliding Door CURVED
 Sliding Door CURVED
 Sliding Door CURVED
 Sliding Door CURVED
    Record

    Sliding Door CURVED

    Wall Hosted Revit Family

    Curved sliding doors are ideally suited to give any façade a real touch of style. They provide the unsurpassed elegance of a revolving door, but are less complex and far more flexible. This type of door can be integrated into virtually any curved space, and be curved inwards or outwards to create an inviting and spacious entrance.

    사양
    • Designed using record system 20 components, CURVED sliding doors are exceptionally quiet in operation, can be adapted to suit the widest range of conditions and its flexible, modular system helps shorten installation times and reduce servicing and maintenance costs. Whether semi-circular or round, RST 20 CURVED sliding doors can be integrated into passage widths between 1,000 and 2,400mm and are available in a 20mm thick profile for 10mm thick single glazed leaves or 30mm thick profile suitable for 19mm thick insulating glass to allow the greatest tranparency. Both profiles and drive units can be anodized or powder-coated.
    기술 사양
    • 특징 참조RST-CURVED-01
    • 제품군Sliding Door
    • 제품분류by Record
    • 유형개체 (단일 개체)
    • 게시일2026-09-30
    • 에디션 넘버1
    • 높이(mm)2400
    • 너비(mm)2320
    관련성
    • 주 재료알루미늄
    • 부 재료유리
    • 설계국가독일
    • 제조국가독일
    분류
    • BIMobject 카테고리문 - 광택
    • IFC 분류문
    • Uniclass 2015 코드Pr_30_59_24_37
    • Uniclass 2015 설명High security doorsets