제품 게시
Sliding Door Thermcord3-D-STA
Sliding Door Thermcord3-D-STA
Sliding Door Thermcord3-D-STA
Sliding Door Thermcord3-D-STA
Sliding Door Thermcord3-D-STA
    Record

    Sliding Door Thermcord3-D-STA

    Curtain Wall Hosted Revit Family

    The record THERMCORD  is an automatic door system that has thermally separated door profiles with heat insulating properties. The ift Rosenheim determined an achievable heat transmission coefficient (UD) of 1.4 W / m2 K featuring approved insulating glazing. THERMCORD is employed as an inside or outside door in areas with, even temporarily, a high temperature differential.

    기술 사양
    • 특징 참조Thermcord3-D-STA_SlidingDoor-03
    • 제품군Sliding Door
    • 제품분류by Record
    • 유형개체 (단일 개체)
    • 게시일2026-09-30
    • 에디션 넘버1
    관련성
    • 설계국가스위스
    • 제조국가스위스
    분류
    • BIMobject 카테고리문 - 광택
    • IFC 분류문
    • UNSPSC 이름Doors
    • UNSPSC 코드301715
    • Uniclass 2015 코드Pr_30_59_24
    • Uniclass 2015 설명Doorsets
    • OmniClass 번호23-17 11 00
    • OmniClass 제목Doors

    지역 가용성

    유럽 아시아 아프리카 남아메리카 오세아니아