제품 게시
Sliding Door S16 with underfloor drive
Sliding Door S16 with underfloor drive
Sliding Door S16 with underfloor drive
Sliding Door S16 with underfloor drive
Sliding Door S16 with underfloor drive
    Record

    Sliding Door S16 with underfloor drive

    Non Hosted Revit Family

     

    The underfloor sliding door S 20 SU is a proven

    alternative to the conventional overhead mounted

    sliding door drive and meets the requirements of

    modern buildings. The virtually invisible drive system

    enhances every entrance area, allowing buildings to

    appear at their best. The doors can be tilted up to

    10° and integrate well even in unusual architectures.

    Passageways up to a maximum width of 3 000 mm

    and a height of 3 000 mm can be realised compliant

    with standards (EN 16005).

    The drive concept of the record S 20 SU sliding door

    is based on the proven System 20 drive system and is

    suitable for demanding exterior applications. Equipped

    with stainless steel housing, enclosed drive module and

    a special dirt and water drainage system, safe and

    optimum operation is guaranteed.

    사양
    • Product features

      – Invisible, concealed installation

      – For single and double-leaf doors with different dimensions

      (see table)

      – Modular, flexible system based on the record System

      20

      – Seamless integration in all-glass façades

      – Quiet drive technology

      – Long service life with regular maintenance

    기술 사양
    • 특징 참조sliding-door-s16-02
    • 제품군Sliding Door
    • 제품분류by Record
    • 유형개체 (단일 개체)
    • 게시일2026-09-30
    • 에디션 넘버1
    관련성
    • 주 재료알루미늄
    • 부 재료유리
    • 설계국가독일
    • 제조국가독일
    분류
    • BIMobject 카테고리문 - 미닫이 문
    • IFC 분류문
    • Uniclass 2015 코드Ss_25_30_20_77
    • Uniclass 2015 설명Sliding doorset systems
    • CSI 마스터 형식 2014 코드08 13 73
    • CSI 마스터 형식 2014 제목Sliding Metal Doors
    • OmniClass 번호23-17 11 13 19
    • OmniClass 제목Sliding Metal Doors
    • CSI 단일 형식 II 코드B2030
    • CSI 단일 형식 II 제목Exterior Doors