제품 게시
Kado Lux HiFlow 200 LED Exhaust Fan Square Matte Black
Kado Lux HiFlow 200 LED Exhaust Fan Square Matte Black
Kado Lux HiFlow 200 LED Exhaust Fan Square Matte Black
    Reece

    Kado Lux HiFlow 200 LED Exhaust Fan Square Matte Black

    Combining modern design with high performance, the Kado Lux HiFlow Exhaust range brings the latest extraction technology to the bathroom. Featuring a modern, low-profile fascia that has been designed for more effective air extraction, Lux HiFlow Exhaust range is available in a matte white and matte black finish to suit any space. The Lux HiFlow 200 Exhaust Fan with an LED Square Facia is perfect for installation in powder rooms, bathrooms, and laundries. Ducting and grille can be purchased separately.
    기술 사양
    • 특징 참조2020357
    • 제품군Kado
    • 제품분류Lux
    • 유형개체 (단일 개체)
    • 게시일2023-12-19
    • 에디션 넘버1
    • 너비(mm)270
    • 깊이(mm)270
    관련성
    • 주 재료ABS
    • 순 중량(Kg)2.37
    분류
    • BIMobject 카테고리HVAC - 기계식 환기 장치

    지역 가용성

    오세아니아