제품 게시
Kado Lux HiFlow Inline Exhaust System Square Matte White
Kado Lux HiFlow Inline Exhaust System Square Matte White
Kado Lux HiFlow Inline Exhaust System Square Matte White
Kado Lux HiFlow Inline Exhaust System Square Matte White
Kado Lux HiFlow Inline Exhaust System Square Matte White
    Reece

    Kado Lux HiFlow Inline Exhaust System Square Matte White

    Combining modern design with high performance, the Kado Lux HiFlow Inline Exhaust Systems are ideal for high humidity bathrooms and larger spaces due to the powerful motorised fan. Complete with fascia, exhaust fan, ducting, and grille, the Lux HiFlow Inline Exhaust system with a Square Matte Black facia design is an all-in-one ventilation solution.
    기술 사양
    • 특징 참조2020366
    • 제품군Kado
    • 제품분류Lux
    • 유형개체 (단일 개체)
    • 게시일2023-12-22
    • 에디션 넘버1
    • 너비(mm)270
    • 깊이(mm)270
    관련성
    • 주 재료ABS
    • 순 중량(Kg)4.9
    분류
    • BIMobject 카테고리HVAC - 기계식 환기 장치

    지역 가용성

    오세아니아
    오스트레일리아