제품 게시
Milli Mood Edit Heated Towel Rail 500 x 800mm Chrome
Milli Mood Edit Heated Towel Rail 500 x 800mm Chrome
Milli Mood Edit Heated Towel Rail 500 x 800mm Chrome
Milli Mood Edit Heated Towel Rail 500 x 800mm Chrome
    Reece

    Milli Mood Edit Heated Towel Rail 500 x 800mm Chrome

    The Hydrotherm Pure Heated Towel Rails set the standard for heated towel rails by delivering consistent temperature without continually drawing power - achieving the highest levels of energy efficiency. Designed and manufactured in Australia, the Heated Towel Rail features water filled copped tubes and hardwired installation. The Hydrotherm Pure accessory range brings a hint of sophistication to bathrooms with rounded and refined tapware styles.
    기술 사양
    • 특징 참조2299541
    • 제품군Milli
    • 제품분류Mood Edit
    • 유형개체 (단일 개체)
    • 게시일2022-05-30
    • 에디션 넘버1
    • 높이(mm)800
    • 너비(mm)500
    관련성
    • 주 재료구리
    분류
    • BIMobject 카테고리위생 - 욕실 소품

    지역 가용성

    오세아니아