제품 게시
Memo Zenna Double Bowl Sink Stainless Steel
Memo Zenna Double Bowl Sink Stainless Steel
Memo Zenna Double Bowl Sink Stainless Steel
    Reece

    Memo Zenna Double Bowl Sink Stainless Steel

    Two bowls mean double the convenience when prepping or washing up with the Memo Zenna Double Bowl Sink. Combining stunning good looks with reliable 304 Grade Stainless Steel, Zenna is your go to gal. Zenna's super fine divider also prevents water pooling between bowls whilst adding to the overall design aesthetic. Zenna sinks can be installed inset or undermount as an added bonus.
    기술 사양
    • 특징 참조2402723
    • 제품군Memo
    • 제품분류Zenna
    • 유형개체 (단일 개체)
    • 게시일2022-05-11
    • 에디션 넘버1
    • 높이(mm)245
    • 너비(mm)855
    • 깊이(mm)450
    관련성
    • 주 재료스테인레스강
    분류
    • BIMobject 카테고리주방 - 싱크

    지역 가용성

    오세아니아