제품 게시
REGUPOL resist geo
REGUPOL resist geo
REGUPOL resist geo
REGUPOL resist geo
REGUPOL resist geo
REGUPOL resist geo
    REGUPOL

    REGUPOL resist geo

    REGUPOL resist geo is a combined protection and drainage layer for flat roof constructions in accordance with DIN 18531 and flat roof guidelines.

    The product consists of PUR-bonded rubber granules and is water-permeable and resistant to rotting. It protects waterproofing systems from mechanical damage and supports drainage within the roof build-up.

    The underside is profiled to improve water drainage, while the top side is laminated with a geotextile layer. This combination helps to maintain drainage performance and reduces sedimentation.

    REGUPOL resist geo is used in green roof constructions and is compatible with common system components. It is supplied in roll format for installation with overlapping joints.

    REGUPOL에 문의하기

    사양
    • REGUPOL resist geo – protection and drainage layer for flat roof constructions in accordance with DIN 18531 and flat roof guidelines

      Material:
      PUR-bonded rubber granulate with geotextile layer

      Product structure:

      • Rubber granulate layer
      • Profiled underside for drainage
      • Geotextile layer on the top side

      Function:

      • Protection of waterproofing membranes against mechanical impact
      • Drainage within the roof build-up
      • Reduction of sedimentation

      Properties:

      • Pressure-resistant
      • Elastic
      • Water-permeable
      • Vapour-permeable
      • Rot-proof
      • Resistant to microorganisms, ageing and temperature
      • Largely resistant to acids and alkalis
      • Antistatic according to EN 1815

      Installation:

      • Loose laid
      • Joint design with 100 mm geotextile overlap
      • Simple and efficient installation

      Compatibility:

      • Compatible with components used in green roof systems

      Performance:

      • High drainage capacity
      • High water drainage capacity

      Standards:

      • DIN 18531
      • Flat Roof Guidelines

      Applications:

      • Green roofs
      • Flat roofs
    기술 사양
    • 특징 참조regupol-resist-geo
    • 게시일2026-08-24
    • 에디션 넘버1
    관련성
    • 설계국가독일
    • 제조국가독일
    분류
    • BIMobject 카테고리건축 - 지붕