제품 게시
Renogy RNG-270P-G1 270 Watt 24 Volt Polycrystalline Solar Panel
Renogy

Renogy RNG-270P-G1 270 Watt 24 Volt Polycrystalline Solar Panel

Advanced encapsulation material with multi-layered sheet laminations to enhance cell performance and provide a long service life. EL tested solar modules; no hot-spot heating . Bypass diodes minimize power drop caused by shade and ensure excellent performance in low-light environments. TPT back sheet ensures smooth performance over a long period of time.

Durable positive output tolerance (0-3%); withstands high winds (2400Pa) and snow loads (5400Pa). Corrosion-resistant aluminum frame for extended outdoor use, allowing the panels to last for decades. Anti-reflective, high transparency, low iron-tempered glass with enhanced stiffness and impact resistance. IP67 rated junction box provides complete protection against environmental particles and low pressure water jets.

Versatile can be used for many different applications; ideal for residential and commercial rooftop systems. Ground mount compatible. Compatible with on-grid and off-grid inverters.
Pre-drilled holes on the back of the panel allow for fast mounting and securing. Pre-drilled holes included for grounding. Ideal with large rail mounts for extra support and security.

Panel Leads (Diameter): 12AWG (4. 0 mm2)

As Featured on Amazon.com

사양
  • SPECIFICATIONS

    Maximum Power at STC: 270W

    Optimum Operating Voltage: 31.40V

    Open Circuit Voltage: 38.60V

    Optimum Operating Current: 8.60A

    Short Circuit Current: 9.03A

    Dimensions: 64.57 x 39.06 x 1.57 inch

    Weight: 41.3 lbs 

기술 사양
  • 특징 참조Renogy-RNG-270P-G1-270-Watt-24-Volt-Polycrystalline-Solar-Panel
  • 제품군Solar
  • 제품분류Solar Panel
  • 유형문서(정보)
  • 게시일2019-02-10
  • 에디션 넘버1
관련성
  • 주 재료기타
  • 부 재료알루미늄
  • 설계국가미국
분류
  • BIMobject 카테고리전기 - 태양광
  • UNSPSC 이름Solar generators
  • UNSPSC 코드26111607
  • CSI 마스터 형식 2014 코드48 14 13
  • CSI 마스터 형식 2014 제목Solar Energy Collectors
  • OmniClass 번호23-19 25 11 19 15
  • OmniClass 제목Solar Panels

지역 가용성

북미
미국

비슷한 제품