제품 게시
Re-Verber-Ray® CX3 Series SINGLE-STAGE LOW CLEARANCE, LOW INTENSITY INFRARED TUBE HEATER

Re-Verber-Ray® CX3 Series SINGLE-STAGE LOW CLEARANCE, LOW INTENSITY INFRARED TUBE HEATER

The CX3 Series is specifically designed for use in specialty fueled repair facilities that require products to meet the NFPA 30A code having a maximum surface temperature of 750°F. This series heater can also be used in low ceiling applications such as mezzanines, entry ways, lunch rooms and much more. The high-quality materials used in this series ensures years of reliable and efficient heating.

Features:

  • Meets NFPA 30A Code requirements
  • 100% aluminized steel tubes with .95 emissive coating.
  • Pre- and post-purge controls
  • Self-diagnostic LED, microprocessor based circuitry
  • Reliable hot surface ignition
  • Independent control-air-gas compartments with tool-free access
  • Fitted ABS plastic air intake collar
  • Stainless steel flexible gas connector included
  • 24 volt controls and power cord standard
사양
    • BTU Range: 50,000 to 85,000 BTU/h
    • Length: 30′ to 50′
    • Weight: 185-260 lbs.
    • Gas Type: Natural or Propane
    • Certification: CSA Design Certified
    • Warranty: 3-5-10 (Components-Tubes-Burner)
기술 사양
  • 특징 참조detroit-cx3
  • 제품군Low-Intensity Infrared Tube Heaters
  • 제품분류CX3 Series
  • 유형개체 (단일 개체)
  • 게시일2019-05-01
  • 에디션 넘버1
관련성
  • 주 재료철
  • 부 재료알루미늄
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리HVAC - 히터
  • UNSPSC 이름Tubular heaters
  • UNSPSC 코드40101822
  • Uniclass 2015 코드Pr_70_60_36_72
  • Uniclass 2015 설명Radiant tube heaters
  • CSI 마스터 형식 2014 코드23 55 23.13
  • CSI 마스터 형식 2014 제목Low-Intensity Gas-Fired Radiant Heaters
  • OmniClass 번호23-33 15 17
  • OmniClass 제목Fuel Fired HVAC Heaters

지역 가용성

북미
미국