제품 게시
Dry50 Waterproofing film | Revestech
Dry50 Waterproofing film | Revestech
Dry50 Waterproofing film | Revestech
Dry50 Waterproofing film | Revestech
    Revestech

    Dry50 Waterproofing film | Revestech

    Waterproofing membrane for exterior spaces up to 15m² and wet areas. Ideal for waterproofing under pavement in small flat walkable roofs, such as balconies and terraces, as well as in interior wet areas, including bathrooms, walls and floors. This product guarantees a completely watertight waterproofing and acts as an effective vapor barrier, offering complete protection against humidity and ensuring the durability of the treated surfaces.
    사양
    • DRY50 sheet for waterproofing outdoor spaces up to 15m² and damp areas. For substrates with residual humidity ≤2%. Thickness: 0.52 mm | Weight: 335g/m². Adheres by applying a thin layer of C2 S1/S2 cementitious adhesive under floor and wall coverings. It consists of a polymeric membrane with EVAC in its composition, and it is extruded over polyester fibers for optimum bonding with the C2 S1/S2 tile adhesive cement used in its installation as a bonded sheet. It can be bonded and sealed using our SEALPLUS adhesive.
    기술 사양
    • 특징 참조lamina_dry50
    • 유형건축 자재
    • 게시일2025-10-06
    • 에디션 넘버1
    관련성
    • 설계국가스페인
    • 제조국가스페인
    분류
    • BIMobject 카테고리건축 자재 - Waterproofing & Membranes